IESNA:LM-63-2002
[TEST]P952862
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40661
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5591.2 6012.8 6465.5 6920.4 7269 7482.5 7612.3 7685.3 7765.7 7859.1
7979.2 8142.3 8362.2 8621.8 8937.2 9468.2 10270.6 11334.8 12648.9 14292.4
16446.5 18919.2 21551.8 23946.2 25393.4 24658.5 23187.8 21217.1 18849.5 16028.1
12459.1 8901.8 5826.2 3386.7 1490.1 461.3 0
5591.2 6035.6 6545.1 7050 7422.2 7648.6 7755.6 7782 7799.4 7814.9
7839.7 7893 7990.4 8112.7 8314.1 8735.3 9473.6 10544 11938.6 13601.3
15592.8 17885.5 20530.5 23390.1 26257.1 27018.8 25403 23324 21141.1 18657.9
15180.9 11442.5 7963.8 4848 2265.7 722 0
5591.2 6058.5 6625 7179.4 7575.4 7814.4 7898.7 7878.8 7833.3 7770.7
7700.3 7643.4 7618.8 7603.7 7691.3 8002.4 8676.5 9753.1 11228 12910.1
14739.3 16852 19509.3 22833.7 27121.2 29379.1 27618.3 25430.9 23433 21287.9
17902.7 13983.5 10101.1 6309.6 3041.3 982.7 0
5591.2 6090.9 6703.9 7295.9 7712.1 7938 7976.2 7880.3 7731.4 7559.5
7379.7 7218.8 7096.1 7012.4 7075.1 7442.4 8260.1 9513.3 11122.2 12888.6
14743 16747.5 19101.8 22016.5 26106.3 29264.7 28056.6 25636.4 23524.8 21354
18147.1 14333.2 10535.8 6795.1 3454.3 1213.1 0
5591.2 6123.3 6783.1 7412.4 7848.8 8061.2 8053.9 7881.6 7629.5 7348.4
7059.2 6794.4 6573.5 6421.1 6459.1 6882.4 7843.6 9273.4 11016.2 12867.1
14746.6 16642.8 18694.4 21199.5 25091.5 29150.2 28494.7 25841.8 23616.9 21419.8
18391.4 14682.9 10970.5 7280.8 3867.3 1443.5 0
5591.2 6142.6 6826 7482.5 7931.6 8121.2 8056 7794.7 7437.7 7066.3
6716.6 6414.7 6177.8 6049.3 6200.8 6865.7 8137.5 9914.5 12043.3 14348.8
16656.1 18923.7 21233 23762.8 27517.2 31372.3 31318.7 28784.1 26248.1 23478.5
19993.1 15900.5 11890.1 7913.8 4387.4 1703.5 0
5591.2 6161.9 6868.9 7552.7 8014 8181.3 8058.2 7707.8 7245.9 6784.1
6373.9 6034.9 5782.2 5677.5 5942.7 6848.9 8431.5 10555.6 13070.5 15830.1
18565.7 21204.7 23771.3 26326 29942.9 33594.6 34142.8 31726.3 28879.2 25537.1
21594.7 17118.1 12809.2 8546.7 4907.2 1963.6 0
5591.2 6171.6 6894.9 7590.7 8050.9 8201.5 8036.7 7628.2 7106.2 6609.5
6190.3 5854.3 5614.6 5546 5912 6989.3 8772.6 11176 14090.1 17322.8
20535.9 23642.4 26677.5 29617.7 33467.2 36947.7 37394.1 34991.6 31689.2 27641.7
23076.2 18168.7 13361 8776.9 5037.9 1974.7 0
5591.2 6181.3 6921 7628.4 8087.6 8221.7 8015.3 7548.4 6966.5 6434.9
6007 5673.8 5447.1 5414.2 5881.3 7129.6 9113.8 11796.5 15109.9 18815.2
22506.1 26079.9 29583.6 32909.1 36991.4 40300.5 40645.3 38256.9 34499 29746
24557.7 19219.6 13912.7 9006.9 5168.6 1985.7 0
5591.2 6177 6940.8 7646.7 8101.5 8223.8 7989.9 7492.2 6880.7 6340
5917.4 5589.1 5368.1 5357.4 5876.6 7202.5 9283.7 12160.8 15728.8 19691.6
23697.3 27507.8 31281.8 35015 39267.4 42404.2 42436.3 39660 35278.9 29824.9
24160.8 18537.3 12815.2 8144.4 4477.7 1667.1 0
5591.2 6181.3 6921 7628.4 8087.6 8221.7 8015.3 7548.4 6966.5 6434.9
6007 5673.8 5447.1 5414.2 5881.3 7129.6 9113.8 11796.5 15109.9 18815.2
22506.1 26079.9 29583.6 32909.1 36991.4 40300.5 40645.3 38256.9 34499 29746
24557.7 19219.6 13912.7 9006.9 5168.6 1985.7 0
5591.2 6171.6 6894.9 7590.7 8050.9 8201.5 8036.7 7628.2 7106.2 6609.5
6190.3 5854.3 5614.6 5546 5912 6989.3 8772.6 11176 14090.1 17322.8
20535.9 23642.4 26677.5 29617.7 33467.2 36947.7 37394.1 34991.6 31689.2 27641.7
23076.2 18168.7 13361 8776.9 5037.9 1974.7 0
5591.2 6161.9 6868.9 7552.7 8014 8181.3 8058.2 7707.8 7245.9 6784.1
6373.9 6034.9 5782.2 5677.5 5942.7 6848.9 8431.5 10555.6 13070.5 15830.1
18565.7 21204.7 23771.3 26326 29942.9 33594.6 34142.8 31726.3 28879.2 25537.1
21594.7 17118.1 12809.2 8546.7 4907.2 1963.6 0
5591.2 6142.6 6826 7482.5 7931.6 8121.2 8056 7794.7 7437.7 7066.3
6716.6 6414.7 6177.8 6049.3 6200.8 6865.7 8137.5 9914.5 12043.3 14348.8
16656.1 18923.7 21233 23762.8 27517.2 31372.3 31318.7 28784.1 26248.1 23478.5
19993.1 15900.5 11890.1 7913.8 4387.4 1703.5 0
5591.2 6123.3 6783.1 7412.4 7848.8 8061.2 8053.9 7881.6 7629.5 7348.4
7059.2 6794.4 6573.5 6421.1 6459.1 6882.4 7843.6 9273.4 11016.2 12867.1
14746.6 16642.8 18694.4 21199.5 25091.5 29150.2 28494.7 25841.8 23616.9 21419.8
18391.4 14682.9 10970.5 7280.8 3867.3 1443.5 0
5591.2 6090.9 6703.9 7295.9 7712.1 7938 7976.2 7880.3 7731.4 7559.5
7379.7 7218.8 7096.1 7012.4 7075.1 7442.4 8260.1 9513.3 11122.2 12888.6
14743 16747.5 19101.8 22016.5 26106.3 29264.7 28056.6 25636.4 23524.8 21354
18147.1 14333.2 10535.8 6795.1 3454.3 1213.1 0
5591.2 6058.5 6625 7179.4 7575.4 7814.4 7898.7 7878.8 7833.3 7770.7
7700.3 7643.4 7618.8 7603.7 7691.3 8002.4 8676.5 9753.1 11228 12910.1
14739.3 16852 19509.3 22833.7 27121.2 29379.1 27618.3 25430.9 23433 21287.9
17902.7 13983.5 10101.1 6309.6 3041.3 982.7 0
5591.2 6035.6 6545.1 7050 7422.2 7648.6 7755.6 7782 7799.4 7814.9
7839.7 7893 7990.4 8112.7 8314.1 8735.3 9473.6 10544 11938.6 13601.3
15592.8 17885.5 20530.5 23390.1 26257.1 27018.8 25403 23324 21141.1 18657.9
15180.9 11442.5 7963.8 4848 2265.7 722 0
5591.2 6012.8 6465.5 6920.4 7269 7482.5 7612.3 7685.3 7765.7 7859.1
7979.2 8142.3 8362.2 8621.8 8937.2 9468.2 10270.6 11334.8 12648.9 14292.4
16446.5 18919.2 21551.8 23946.2 25393.4 24658.5 23187.8 21217.1 18849.5 16028.1
12459.1 8901.8 5826.2 3386.7 1490.1 461.3 0
5591.2 5966.7 6363.6 6752.2 7056.4 7248.9 7368.8 7438.3 7509.1 7596.9
7722.2 7897.2 8125.3 8387.3 8712.8 9182 9853.5 10732.8 11836.9 13149.5
14723.4 16376.8 17842.6 18881.5 19141.1 18047.9 16501.2 14660.6 12652.2 10474.9
7979 5584.6 3598 2082.4 936.7 306.8 0
5591.2 5920.6 6261.7 6584.2 6843.8 7015.4 7125.3 7191.4 7252.3 7334.5
7465.4 7652 7888.7 8153 8488.1 8895.8 9436.4 10130.7 11024.8 12006.4
13000.2 13834.3 14133.6 13816.8 12888.6 11437.4 9814.7 8104.1 6454.8 4921.8
3498.9 2267.4 1369.9 778.4 383.6 152.3 0
5591.2 5871.4 6160 6428.9 6638.5 6782.9 6873 6916.1 6949.8 6995.3
7077.7 7206.4 7373.1 7547.1 7745.3 7967.4 8249.3 8618.1 9103.5 9620.5
10100.3 10411.8 10343.1 9860 8960.8 7744.9 6504.4 5289.1 4164.5 3183.7
2310.7 1565.8 1008.8 620.5 331.7 137.5 0
5591.2 5822.5 6058.5 6273.5 6433.4 6550.3 6620.7 6640.8 6647.3 6655.8
6689.7 6760.5 6857.5 6941.2 7002.6 7039 7062 7105.5 7182.1 7234.7
7200.4 6989 6552.4 5903.4 5033 4052.5 3194.3 2474.2 1874.1 1445.7
1122.5 864.2 647.9 463 280 122.7 0
5591.2 5773.2 5956.2 6122.3 6249.7 6333.6 6371.1 6351.2 6296.3 6228.9
6162.4 6118 6097.2 6071.4 6022.9 5939.9 5825.5 5707.5 5597.9 5507.3
5408.7 5241.9 4965.6 4576 4070.1 3464.6 2919.8 2396.3 1896.4 1512.8
1183.5 905.6 665.1 466 278.5 121.2 0
5591.2 5723.8 5854.1 5971 6065.8 6116.9 6121.6 6061.5 5945.2 5801.9
5635.2 5475.4 5336.3 5201.2 5043.7 4840.7 4589.3 4309.9 4013.8 3780
3616.9 3495.1 3378.8 3248.3 3107.1 2876.7 2645.4 2318.2 1918.5 1580.2
1244.4 947.2 682.3 469.4 276.8 119.7 0
5591.2 5676.6 5758.6 5837.8 5908.3 5938.6 5915.2 5813.3 5637.6 5431.4
5201.2 4990.7 4814.8 4663.1 4514 4338.5 4129.1 3898 3652.5 3458.4
3329.4 3244.5 3182.9 3109.9 2998.4 2804.4 2611.3 2337.3 2006.9 1705.5
1384.7 1083.5 797.7 554.4 339 145 0
5591.2 5629.4 5663.1 5704.5 5750.4 5760.3 5708.8 5565.1 5329.9 5060.9
4767.4 4506 4293.2 4124.8 3984.2 3836.2 3668.8 3486 3291.2 3136.8
3041.9 2994.1 2987 2971.6 2889.6 2732.3 2577.2 2356.2 2095.1 1830.6
1525 1219.7 912.9 639.4 401.2 170.6 0
5591.2 5583.7 5573 5581.6 5598.7 5600.9 5532.2 5357.4 5088.1 4785.6
4485.2 4249.2 4077.6 3951 3839.4 3709.6 3554.1 3380.3 3184 2998.4
2860 2784.9 2792.4 2799.9 2776.3 2718.4 2578.9 2351.5 2095.1 1851.6
1622 1379.6 1103.9 802.4 522.4 221 0
5591.2 5532.9 5484 5466.4 5475 5485.7 5440 5300.5 5073.1 4815
4564.6 4345.8 4153.3 3984.7 3825.5 3658.5 3475.8 3281.6 3088.5 2916.2
2764.5 2651.4 2591.4 2555.3 2521.4 2481.9 2398.7 2250.2 2061.8 1852
1613.9 1375.3 1103.2 811.4 534.2 236 0
5591.2 5491.7 5406.3 5363 5366 5396.4 5397.3 5316.2 5146 4922.9
4689 4465.9 4248.6 4041.1 3840.9 3641.4 3436.9 3230.1 3038.3 2874.1
2727.2 2614.5 2533 2470.4 2411.4 2344.2 2252.4 2128.4 1975.2 1792.6
1568.2 1338.6 1072.5 796.4 518.1 229.6 0
5591.2 5450.7 5328.4 5259.8 5257 5307.6 5354.8 5331.6 5219 5030.8
4813.5 4586.1 4344.3 4097.5 3856.6 3624.2 3398.1 3178.6 2988.3 2832.1
2690.1 2577.8 2474.9 2385.4 2301.1 2206.7 2105.8 2006.5 1888.5 1733.2
1522.2 1301.9 1041.7 781.4 502.1 223.1 0
5591.2 5413.6 5263.2 5173.9 5171.1 5250.5 5362.5 5425.2 5381.4 5216.2
4980.2 4723.2 4458 4188.3 3925.9 3674 3433.9 3207.8 3012.7 2855.3
2726.1 2632.1 2551.9 2468.2 2373.8 2252.8 2123.6 2000.9 1869.2 1704.8
1495.2 1274.4 1018.7 765.1 483.8 219.7 0
5591.2 5376.7 5198.2 5088.1 5085.3 5193.9 5370.2 5518.7 5544 5402
5147.1 4860 4571.7 4279.2 3995 3723.6 3469.7 3237.2 3037.6 2878.2
2762.4 2686.2 2628.7 2551 2446.3 2298.9 2141.2 1995.3 1849.9 1676.7
1468 1247 995.5 748.8 465.6 216.3 0
5591.2 5344.3 5140.7 5015.8 5007.4 5132.5 5354.4 5568.5 5648.1 5537.4
5280.4 4966.9 4660.3 4364.2 4079.1 3807.4 3550.8 3314 3110.6 2949.7
2829.7 2748 2695.2 2629.1 2536 2403.4 2253.2 2098.8 1940.8 1748.4
1521.2 1290.3 1031.6 745.8 450.1 215.6 0
5591.2 5311.9 5083.2 4943.3 4929.3 5071.6 5338.5 5618.1 5752.2 5672.8
5413.6 5073.7 4749.1 4449.4 4163.4 3891.6 3631.9 3391 3183.5 3020.9
2896.9 2809.6 2761.7 2707.2 2625.7 2508.1 2365.4 2202.4 2031.8 1819.8
1574.4 1333.4 1067.4 742.8 434.5 215 0
5591.2 5279.3 5031 4879.4 4857.5 4997.1 5273.9 5565.9 5728.1 5687.4
5463.4 5129.1 4794.2 4499.4 4223.5 3965.8 3717.3 3483.3 3279.2 3115.3
2981.4 2888.3 2830.8 2775.5 2695 2582.1 2436.2 2269.5 2089.7 1872.2
1621.8 1374.2 1101.7 730.8 401.2 189.7 0
5591.2 5246.9 4978.7 4815.6 4785.6 4922.9 5209.3 5514 5703.9 5701.7
5512.9 5184.7 4839.2 4549.6 4283.5 4040 3802.9 3575.5 3374.9 3209.7
3066 2967.3 2899.7 2843.9 2764.5 2656.2 2507 2336.5 2147.7 1924.5
1669.2 1415 1136.1 718.8 368 164.1 0
5591.2 5221.8 4938.6 4767.8 4728.5 4850 5105.5 5376.5 5546.6 5551.5
5389.8 5096.9 4772.5 4488.2 4239.8 4019.9 3807.9 3600.2 3410.3 3250.5
3118.3 3029.3 2965.3 2910.2 2831 2717.1 2560.7 2382.8 2189.5 1965.5
1706.6 1454.2 1165.9 782.3 427.4 189 0
5591.2 5196.5 4898.2 4720.2 4671.2 4777 5001.6 5238.9 5389.6 5401.4
5266.8 5009.4 4705.6 4426.6 4196.2 3999.7 3812.6 3624.9 3445.7 3291.2
3170.7 3091.3 3031.2 2976.3 2897.5 2778 2614.3 2429.2 2231.3 2006.5
1743.9 1493.3 1195.5 845.8 487 214.1 0
5591.2 5176.1 4870.1 4686.7 4633.9 4728.7 4928.3 5130.8 5257 5264.9
5145.4 4915.2 4638.2 4372.8 4146.4 3954 3773.8 3592 3416.1 3270.6
3169.4 3102.4 3046.6 2991.9 2914.7 2794.5 2631.3 2445.7 2247.2 2025.4
1763.6 1511.7 1219.9 887.4 538.5 234.9 0
5591.2 5155.7 4842 4653.2 4596.1 4680.5 4854.9 5022.7 5124.6 5128.2
5024.4 4821 4570.4 4318.9 4096.9 3908.1 3734.9 3559.4 3386.7 3250
3168.5 3113.6 3062.1 3007.6 2931.9 2811.1 2648 2462 2263.1 2044.3
1783.4 1530.2 1244.4 929 590 255.7 0
5591.2 5139.8 4822.1 4630.3 4574.5 4656.2 4821.2 4972.9 5060.9 5061.1
4966 4781.9 4550.4 4305.9 4076.9 3871.8 3682.1 3494 3311.8 3183.5
3115.3 3070.2 3024.3 2969.4 2894.5 2777.4 2615.6 2432.2 2238.9 2024.1
1773.5 1516.5 1238.4 926.4 585.7 250.6 0
5591.2 5123.9 4802.1 4607.5 4552.8 4632.2 4787.7 4922.9 4996.9 4993.7
4907.9 4742.7 4530.3 4292.8 4057.2 3835.8 3629.8 3428.5 3237.2 3117
3062.1 3026.9 2986.6 2931.2 2857.4 2743.7 2583.2 2402.6 2214.6 2003.9
1763.6 1502.3 1232.6 923.6 581.4 245 0
5591.2 5109.4 4786.9 4593.8 4541.2 4622.3 4774.9 4906.6 4976.5 4971.2
4886.6 4733 4530.3 4294.5 4052.9 3816.7 3594.2 3376.8 3176.4 3060.8
3010.2 2980.3 2945.8 2890.9 2815.8 2699.9 2540.7 2363.1 2176.8 1967.9
1733.4 1471.8 1191.6 889.1 554.4 231.3 0
5591.2 5094.5 4771.6 4580.3 4529.6 4612.4 4762 4890.1 4956.2 4948.7
4865.6 4723.4 4530.3 4296.4 4048.6 3797.6 3559 3325.1 3115.7 3004.8
2958.2 2934 2905 2850.3 2774.2 2656.2 2498.5 2323.6 2139.1 1932
1703.1 1441.4 1150.4 854.3 527.4 217.1 0
5591.2 5076.3 4756.6 4570 4524.9 4610.7 4760.9 4887.5 4949.7 4939
4853.2 4720.2 4533.5 4299.6 4046.5 3786.9 3538 3291.2 3076.7 2967.3
2922.2 2900.7 2875 2819.2 2742 2617.5 2465.2 2293.6 2104.8 1898.8
1671.4 1416 1102.8 823.9 499.9 203.8 0
5591.2 5094.5 4771.6 4580.3 4529.6 4612.4 4762 4890.1 4956.2 4948.7
4865.6 4723.4 4530.3 4296.4 4048.6 3797.6 3559 3325.1 3115.7 3004.8
2958.2 2934 2905 2850.3 2774.2 2656.2 2498.5 2323.6 2139.1 1932
1703.1 1441.4 1150.4 854.3 527.4 217.1 0
5591.2 5109.4 4786.9 4593.8 4541.2 4622.3 4774.9 4906.6 4976.5 4971.2
4886.6 4733 4530.3 4294.5 4052.9 3816.7 3594.2 3376.8 3176.4 3060.8
3010.2 2980.3 2945.8 2890.9 2815.8 2699.9 2540.7 2363.1 2176.8 1967.9
1733.4 1471.8 1191.6 889.1 554.4 231.3 0
5591.2 5123.9 4802.1 4607.5 4552.8 4632.2 4787.7 4922.9 4996.9 4993.7
4907.9 4742.7 4530.3 4292.8 4057.2 3835.8 3629.8 3428.5 3237.2 3117
3062.1 3026.9 2986.6 2931.2 2857.4 2743.7 2583.2 2402.6 2214.6 2003.9
1763.6 1502.3 1232.6 923.6 581.4 245 0
5591.2 5139.8 4822.1 4630.3 4574.5 4656.2 4821.2 4972.9 5060.9 5061.1
4966 4781.9 4550.4 4305.9 4076.9 3871.8 3682.1 3494 3311.8 3183.5
3115.3 3070.2 3024.3 2969.4 2894.5 2777.4 2615.6 2432.2 2238.9 2024.1
1773.5 1516.5 1238.4 926.4 585.7 250.6 0
5591.2 5155.7 4842 4653.2 4596.1 4680.5 4854.9 5022.7 5124.6 5128.2
5024.4 4821 4570.4 4318.9 4096.9 3908.1 3734.9 3559.4 3386.7 3250
3168.5 3113.6 3062.1 3007.6 2931.9 2811.1 2648 2462 2263.1 2044.3
1783.4 1530.2 1244.4 929 590 255.7 0
5591.2 5176.1 4870.1 4686.7 4633.9 4728.7 4928.3 5130.8 5257 5264.9
5145.4 4915.2 4638.2 4372.8 4146.4 3954 3773.8 3592 3416.1 3270.6
3169.4 3102.4 3046.6 2991.9 2914.7 2794.5 2631.3 2445.7 2247.2 2025.4
1763.6 1511.7 1219.9 887.4 538.5 234.9 0
5591.2 5196.5 4898.2 4720.2 4671.2 4777 5001.6 5238.9 5389.6 5401.4
5266.8 5009.4 4705.6 4426.6 4196.2 3999.7 3812.6 3624.9 3445.7 3291.2
3170.7 3091.3 3031.2 2976.3 2897.5 2778 2614.3 2429.2 2231.3 2006.5
1743.9 1493.3 1195.5 845.8 487 214.1 0
5591.2 5221.8 4938.6 4767.8 4728.5 4850 5105.5 5376.5 5546.6 5551.5
5389.8 5096.9 4772.5 4488.2 4239.8 4019.9 3807.9 3600.2 3410.3 3250.5
3118.3 3029.3 2965.3 2910.2 2831 2717.1 2560.7 2382.8 2189.5 1965.5
1706.6 1454.2 1165.9 782.3 427.4 189 0
5591.2 5246.9 4978.7 4815.6 4785.6 4922.9 5209.3 5514 5703.9 5701.7
5512.9 5184.7 4839.2 4549.6 4283.5 4040 3802.9 3575.5 3374.9 3209.7
3066 2967.3 2899.7 2843.9 2764.5 2656.2 2507 2336.5 2147.7 1924.5
1669.2 1415 1136.1 718.8 368 164.1 0
5591.2 5279.3 5031 4879.4 4857.5 4997.1 5273.9 5565.9 5728.1 5687.4
5463.4 5129.1 4794.2 4499.4 4223.5 3965.8 3717.3 3483.3 3279.2 3115.3
2981.4 2888.3 2830.8 2775.5 2695 2582.1 2436.2 2269.5 2089.7 1872.2
1621.8 1374.2 1101.7 730.8 401.2 189.7 0
5591.2 5311.9 5083.2 4943.3 4929.3 5071.6 5338.5 5618.1 5752.2 5672.8
5413.6 5073.7 4749.1 4449.4 4163.4 3891.6 3631.9 3391 3183.5 3020.9
2896.9 2809.6 2761.7 2707.2 2625.7 2508.1 2365.4 2202.4 2031.8 1819.8
1574.4 1333.4 1067.4 742.8 434.5 215 0
5591.2 5344.3 5140.7 5015.8 5007.4 5132.5 5354.4 5568.5 5648.1 5537.4
5280.4 4966.9 4660.3 4364.2 4079.1 3807.4 3550.8 3314 3110.6 2949.7
2829.7 2748 2695.2 2629.1 2536 2403.4 2253.2 2098.8 1940.8 1748.4
1521.2 1290.3 1031.6 745.8 450.1 215.6 0
5591.2 5376.7 5198.2 5088.1 5085.3 5193.9 5370.2 5518.7 5544 5402
5147.1 4860 4571.7 4279.2 3995 3723.6 3469.7 3237.2 3037.6 2878.2
2762.4 2686.2 2628.7 2551 2446.3 2298.9 2141.2 1995.3 1849.9 1676.7
1468 1247 995.5 748.8 465.6 216.3 0
5591.2 5413.6 5263.2 5173.9 5171.1 5250.5 5362.5 5425.2 5381.4 5216.2
4980.2 4723.2 4458 4188.3 3925.9 3674 3433.9 3207.8 3012.7 2855.3
2726.1 2632.1 2551.9 2468.2 2373.8 2252.8 2123.6 2000.9 1869.2 1704.8
1495.2 1274.4 1018.7 765.1 483.8 219.7 0
5591.2 5450.7 5328.4 5259.8 5257 5307.6 5354.8 5331.6 5219 5030.8
4813.5 4586.1 4344.3 4097.5 3856.6 3624.2 3398.1 3178.6 2988.3 2832.1
2690.1 2577.8 2474.9 2385.4 2301.1 2206.7 2105.8 2006.5 1888.5 1733.2
1522.2 1301.9 1041.7 781.4 502.1 223.1 0
5591.2 5491.7 5406.3 5363 5366 5396.4 5397.3 5316.2 5146 4922.9
4689 4465.9 4248.6 4041.1 3840.9 3641.4 3436.9 3230.1 3038.3 2874.1
2727.2 2614.5 2533 2470.4 2411.4 2344.2 2252.4 2128.4 1975.2 1792.6
1568.2 1338.6 1072.5 796.4 518.1 229.6 0
5591.2 5532.9 5484 5466.4 5475 5485.7 5440 5300.5 5073.1 4815
4564.6 4345.8 4153.3 3984.7 3825.5 3658.5 3475.8 3281.6 3088.5 2916.2
2764.5 2651.4 2591.4 2555.3 2521.4 2481.9 2398.7 2250.2 2061.8 1852
1613.9 1375.3 1103.2 811.4 534.2 236 0
5591.2 5583.7 5573 5581.6 5598.7 5600.9 5532.2 5357.4 5088.1 4785.6
4485.2 4249.2 4077.6 3951 3839.4 3709.6 3554.1 3380.3 3184 2998.4
2860 2784.9 2792.4 2799.9 2776.3 2718.4 2578.9 2351.5 2095.1 1851.6
1622 1379.6 1103.9 802.4 522.4 221 0
5591.2 5629.4 5663.1 5704.5 5750.4 5760.3 5708.8 5565.1 5329.9 5060.9
4767.4 4506 4293.2 4124.8 3984.2 3836.2 3668.8 3486 3291.2 3136.8
3041.9 2994.1 2987 2971.6 2889.6 2732.3 2577.2 2356.2 2095.1 1830.6
1525 1219.7 912.9 639.4 401.2 170.6 0
5591.2 5676.6 5758.6 5837.8 5908.3 5938.6 5915.2 5813.3 5637.6 5431.4
5201.2 4990.7 4814.8 4663.1 4514 4338.5 4129.1 3898 3652.5 3458.4
3329.4 3244.5 3182.9 3109.9 2998.4 2804.4 2611.3 2337.3 2006.9 1705.5
1384.7 1083.5 797.7 554.4 339 145 0
5591.2 5723.8 5854.1 5971 6065.8 6116.9 6121.6 6061.5 5945.2 5801.9
5635.2 5475.4 5336.3 5201.2 5043.7 4840.7 4589.3 4309.9 4013.8 3780
3616.9 3495.1 3378.8 3248.3 3107.1 2876.7 2645.4 2318.2 1918.5 1580.2
1244.4 947.2 682.3 469.4 276.8 119.7 0
5591.2 5773.2 5956.2 6122.3 6249.7 6333.6 6371.1 6351.2 6296.3 6228.9
6162.4 6118 6097.2 6071.4 6022.9 5939.9 5825.5 5707.5 5597.9 5507.3
5408.7 5241.9 4965.6 4576 4070.1 3464.6 2919.8 2396.3 1896.4 1512.8
1183.5 905.6 665.1 466 278.5 121.2 0
5591.2 5822.5 6058.5 6273.5 6433.4 6550.3 6620.7 6640.8 6647.3 6655.8
6689.7 6760.5 6857.5 6941.2 7002.6 7039 7062 7105.5 7182.1 7234.7
7200.4 6989 6552.4 5903.4 5033 4052.5 3194.3 2474.2 1874.1 1445.7
1122.5 864.2 647.9 463 280 122.7 0
5591.2 5871.4 6160 6428.9 6638.5 6782.9 6873 6916.1 6949.8 6995.3
7077.7 7206.4 7373.1 7547.1 7745.3 7967.4 8249.3 8618.1 9103.5 9620.5
10100.3 10411.8 10343.1 9860 8960.8 7744.9 6504.4 5289.1 4164.5 3183.7
2310.7 1565.8 1008.8 620.5 331.7 137.5 0
5591.2 5920.6 6261.7 6584.2 6843.8 7015.4 7125.3 7191.4 7252.3 7334.5
7465.4 7652 7888.7 8153 8488.1 8895.8 9436.4 10130.7 11024.8 12006.4
13000.2 13834.3 14133.6 13816.8 12888.6 11437.4 9814.7 8104.1 6454.8 4921.8
3498.9 2267.4 1369.9 778.4 383.6 152.3 0
5591.2 5966.7 6363.6 6752.2 7056.4 7248.9 7368.8 7438.3 7509.1 7596.9
7722.2 7897.2 8125.3 8387.3 8712.8 9182 9853.5 10732.8 11836.9 13149.5
14723.4 16376.8 17842.6 18881.5 19141.1 18047.9 16501.2 14660.6 12652.2 10474.9
7979 5584.6 3598 2082.4 936.7 306.8 0
5591.2 6012.8 6465.5 6920.4 7269 7482.5 7612.3 7685.3 7765.7 7859.1
7979.2 8142.3 8362.2 8621.8 8937.2 9468.2 10270.6 11334.8 12648.9 14292.4
16446.5 18919.2 21551.8 23946.2 25393.4 24658.5 23187.8 21217.1 18849.5 16028.1
12459.1 8901.8 5826.2 3386.7 1490.1 461.3 0
